6-90 W
85-264 VAC
5, 12, 24 VDC
6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail
Traco Power provides a is a range of DIN-rail power supplies in rugged metal casing with a very low depth. For system applications the basic models can be expanded with built-in function modules for true N+1 redundancy operation or to a battery controller to configurate a DC back-up system.
6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail
12-150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail